8-inch alligator pliers, model HHCP28200

Brand :
INGCO
Caution
Product Description
INGCO Heavy-Duty, Labor-Saving Needle-Nose Pliers, Model HHCP28200
Product Details
• Size: 8 inches (200 mm)
• Material: Cr-V Steel
• Handle: INGCO Style 2-Color TPR
• Heavy-duty, industrial-grade pliers that save up to 30% more effort than standard pliers.
Size: 8"/200mm
Energy saving 30% than normal pliers
Material: Cr-V
Surface treatment: black finish and polish
TPR three color handle for strong grip and comfort
With crimping function
With nail holder function
With spanner function
With deburring function
Packed by half double blister
Energy saving 30% than normal pliers
Material: Cr-V
Surface treatment: black finish and polish
TPR three color handle for strong grip and comfort
With crimping function
With nail holder function
With spanner function
With deburring function
Packed by half double blister