INGCO 6" High Leverage Long Nose Pliers HHLNP28160

Brand :
INGCO
Caution
Product Description
INGCO Heavy-Duty Long Nose Pliers, Model HHLNP28160
Product Details
• Size: 6 inches (160 mm)
• Material: Cr-V Steel
• Handle: INGCO Style 2-Color TPR
• Heavy-duty, industrial-grade pliers that save up to 30% more effort than standard pliers.
Size: 6"/160mm
Energy saving 30% than normal pliers
Material: Cr-V
Surface treatment: black finish and polish
TPR three color handle for strong grip and comfort
With crimping function
With nail holder function
With spanner function
Packed by half double blister
Energy saving 30% than normal pliers
Material: Cr-V
Surface treatment: black finish and polish
TPR three color handle for strong grip and comfort
With crimping function
With nail holder function
With spanner function
Packed by half double blister