Needle-nose pliers 6” HLNP08168

Brand :
INGCO

Caution

    Product Description

    Made of Carbon SteelSize: 6 inches / 160 mmRust-resistant oil coating, resistant to corrosionCorrosion-resistantWear-resistant, 2-tone rubber handle

    Model: HLNP08168

    Specifications

    Size: 6" (160mm)

    Finish: Polished with anti-rust oil coating

    Handle: Two-color design for comfortable grip

    Features:

    • Anti-rust coating enhances tool longevity and resistance to corrosion.
    • Long nose design ideal for reaching tight spaces and handling small components.
    • Ergonomic two-color handle provides a secure and comfortable grip during extended use.
    • Designed for heavy-duty tasks and reliable performance.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat