18" Chainsaw HHAS15450

Brand :
INGCO

Caution

    Product Description

    INGCO HHAS15450 Land Saw
    Product Details
    • Size: 18 inches (450 mm)
    • Thickness: 0.9 mm
    • Teeth: 7 teeth/inch
    • Material: 65 MN steel
    • Ideal for sawing wood and PVC pipe

    Model: HHAS15450

    Specifications

    Product Type: Industrial Super Select Hand Saw

    Length: 450 mm

    Thickness: 0.9 mm

    Teeth per Inch (TPI): 7 TPI

    Features: Comes with a tooth protector

    Features:

    • Designed for fast cutting and long-lasting performance, making it ideal for various woodworking tasks
    • Heat-treated for durability, ensuring the saw maintains its sharpness over time
    • The 7 TPI design provides a balance between cutting speed and smoothness, suitable for different materials
    • Equipped with a tooth protector to safeguard the teeth from damage and ensure safety during storage
    • Lightweight and ergonomic, providing comfort during extended use in industrial settings.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    HHAS15450 | 18" Chainsaw HHAS15450 | INGCO | MISUMI Thailand