Fishtail Crimping Pliers 10" (254mm.) HWSP101

Brand :
INGCO

Caution

    Product Description

    Size: 10 inches/250 mm.Features:- Cuts wires with sharp cutting edges.- Crimps both bare and insulated fishtails, from 0.5 to 5.5 sq.mm.- Cuts male nuts, from M2.6 to M5.- Crimps 3 sizes of cap-shaped fishtails.- Strips 6 sizes of wires, from 0.5 to 5.0 sq.mm.

    Size:10"/254mm
    With sharp edge for cutting wire
    With push down wire function
    With wire stripping function
    Can strip six kinds of wire size
    Can cut five kinds of copper screw size
    Packed by sliding card
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat