6-inch cutting pliers, model HHLDCP28160

Brand :
INGCO
Caution
Product Description
INGCO Heavy-Duty, Energy-Saving Cutting Pliers, Model HHLDCP28160
Product Details
• Size: 6 inches (160 mm)
• Material: Cr-V Steel
• Handle: INGCO Style 2-Color TPR
• Heavy-duty, industrial-grade pliers that save up to 30% more energy than standard pliers.
Size: 6"/160mm
Energy saving 30% than normal pliers
Material: Cr-V
Surface treatment: black finish and polish
TPR three color handle for strong grip and comfort
With crimping function
With deburring function
Packed by half double blister
Energy saving 30% than normal pliers
Material: Cr-V
Surface treatment: black finish and polish
TPR three color handle for strong grip and comfort
With crimping function
With deburring function
Packed by half double blister