INGCO 10" Coma Pliers HPP28258

Brand :
INGCO
Caution
Product Description
10-inch/250mm Cobra PliersMade of CR-V steel with a two-tone TPR handle.
Size:10"/250mm
Max clamping open:40mm
Material: Cr-V
Surface treatment: black finish and polish
TPR three color handle for strong grip and comfort
Packed by half double blister
Max clamping open:40mm
Material: Cr-V
Surface treatment: black finish and polish
TPR three color handle for strong grip and comfort
Packed by half double blister