Cable Cutter 10" HHCCB0210

Brand :
INGCO
Caution
Product Description
Industrial Cable Cutter10-inch (250 mm)Made of Carbon Steel
Heavy duty cable cutter
Size:10"/250mm
Material: Cr-V
Surface treatment: black finish and polish
TPR three color handle for strong grip and comfort
Packed by half double blister
Size:10"/250mm
Material: Cr-V
Surface treatment: black finish and polish
TPR three color handle for strong grip and comfort
Packed by half double blister