Cable Cutter 6" HCCB0206

Brand :
INGCO

Caution

    Product Description

    HCCB0206 6-inch Cable CutterSize: 6 inches/160mmMade of Carbon Steel

    Model: HCCB0206

    Specification

    Size: 6” (160mm)

    Finish: Black finish and polish

    Type: Heavy duty

    Brand: Ingco Tools

    Features:

    • High Quality: Built to last with durable materials.
    • Heavy Duty Construction: Designed for robust performance in cutting tasks.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat