Yellow Standard Hand Pallet Truck 2500 kg - Fork W680xL1150 mm - Double Rollers - Nylon - DF3-256DN

Caution
Product Description
Details
The car is yellow. The tusks can support weight according to specifications, strong, durable, and have a long service life.
Widely trusted by users in Thailand for more than 20 years
Specially designed fork tip. Overcoming obstacles and easy to enter the pallet
Fork tip wheels, double nylon wheels, size 70x60 mm.
Directional wheels, nylon wheels, 2 large wheels, size 180x50 mm.
Nylon wheels, all cast, smooth and agile, resistant to wear and tear. and corrosion of chemicals Suitable for use on smooth or wet surfaces.
Black pump cover. Completely welded to prevent oil leakage problems.
Rounded handle fits comfortably in the hand and can be lowered with a manual release.
| Brand | JUMBO by Xilin |
|---|---|
| Model | DF3-256DN |
| Load Capacity (kg) | 2500 |
| Roller Material | Nylon |
| Number of Rollers | Double |
| Overall Fork Width W (mm) | 680 |
| Fork Length L (mm) | 1150 |