Yellow Standard Hand Pallet Truck 2500 kg - Fork W680xL1150 mm - Double Rollers - PU - DF3-256DP

Caution
Product Description
Details
The car is yellow. The tusks can support weight according to specifications, strong, durable, and have a long service life.
Has been widely trusted by users in Thailand for more than 20 years.
Specially designed ivory tips. Overcoming obstacles and easily enters the pallet.
Fork-end wheels, double PU wheels, size 70x60 mm.
Directional wheels, 2 large PU wheels, size 180x50 mm.
PU wheels, cast iron core, push quietly, won't leave marks on the floor. Good impact resistance Suitable for use in general areas.
Black pump cover. Completely welded to prevent oil leakage problems.
Rounded handle, fits comfortably in the hand, can be lowered by hand.
| Brand | JUMBO by Xilin |
|---|---|
| Model | DF3-256DP |
| Load Capacity (kg) | 2500 |
| Roller Material | PU |
| Number of Rollers | Double |
| Overall Fork Width W (mm) | 680 |
| Fork Length L (mm) | 1150 |