Yellow Standard Hand Pallet Truck 2500 kg - Fork W550xL1150 mm - Double Rollers - Nylon - DF3-255DN

Caution
Product Description
Details
The car is yellow. The tusks can support weight according to specifications, strong, durable, and have a long service life.
Has been widely trusted by users in Thailand for more than 20 years.
Specially designed ivory tips. Overcoming obstacles And can enter the pallet easily.
Fork-end wheels, double nylon wheels, size 70x60 mm.
Direction wheels, nylon wheels, 2 large wheels, size 180x50 mm.
Nylon wheels, all cast, smooth and agile, resistant to wear and tear. and corrosion of chemicals Suitable for use on smooth floors or wet areas.
Black pump cover. Completely welded to prevent oil leakage problems.
Rounded handle, fits comfortably in the hand, can be lowered by hand.
| Brand | JUMBO by Xilin |
|---|---|
| Model | DF3-255DN |
| Load Capacity (kg) | 2500 |
| Roller Material | Nylon |
| Number of Rollers | Double |
| Overall Fork Width W (mm) | 550 |
| Fork Length L (mm) | 1150 |