Yellow Standard Hand Pallet Truck 3000 kg - Fork W550xL1150 mm - Double Rollers - PU - DF3-305DP

Caution
Product Description
Details
The car is yellow. The tusks can support weight according to specifications, strong, durable, and have a long service life.
Widely trusted by users in Thailand for more than 20 years
Specially designed fork tip. Overcoming obstacles and easy to enter the pallet
Fork tip wheels, double PU wheels, size 70x60 mm.
Directional wheels, PU wheels, 2 large wheels, size 180x50 mm.
PU wheels, cast iron core, push quietly, won't leave marks on the floor. Good impact resistance Suitable for use in general areas.
Black pump cover. Completely welded to prevent oil leakage problems.
Rounded handle fits comfortably in the hand and can be lowered with a manual release.
| Brand | JUMBO by Xilin |
|---|---|
| Model | DF3-305DP |
| Load Capacity (kg) | 3000 |
| Roller Material | PU |
| Number of Rollers | Double |
| Overall Fork Width W (mm) | 550 |
| Fork Length L (mm) | 1150 |