High Lift Pallet Truck 1 Ton - Fork Width 685 mm - CNX-106SNW

Caution
Product Description
Details
The car is yellow. The tusks can support weight according to specifications, strong, durable, and have a long service life.
Widely trusted by users in Thailand for more than 20 years
Fork tip wheels Single nylon wheel and steering wheels, nylon wheels, 2 large wheels
Suitable for lifting things in and out of the back of a car. Or wait to receive the product from the machine to move it to storage or transport.
When raised high, the vehicle's legs will not move. Helps increase safety at work.
Lift height up to 810 mm. and minimum 85 mm.
Fork width outside measurement 685 mm. / Fork length 1220 mm.
| Brand | JUMBO by Xilin |
|---|---|
| Model | CNX-106SNW |
| Load Capacity (kg) | 1000 |
| Roller Material | Nylon |
| Overall Fork Width W (mm) | 685 |
| Fork Length L (mm) | 1220 |