Manual Stacker 500 kg - Fork length 1060 mm. Max lift height 1600 mm. - SDJA500-16

Caution
Product Description
Details
Hand stacker, stacker, hand stacker, 500 kg forklift, fork length 1060 mm., lift height 1600 mm.
Selling stacker, stacker, hand stacker, hand forklift 500 kg, fork length 1060 mm., lift height 1600 mm. SDJA500-16
Lift high with a rocking hand. or foot stepping on it
Move by pushing or dragging
Forks can be adjusted as needed.
Wheels with brakes. To hold the ground firmly.
There is a safety grid while working
Weight 500 kg.
Lift height 1600 mm.
| Brand | JUMBO by Xilin |
|---|---|
| Model | SDJA500-16 |
| Operator Type | Pedestrian |
| Load Capacity (kg) | 500 |
| Distance Between Fork Arms b5 (mm) | 200-745 |
| Load Centre Distance C (mm) | 500 |
| Wheel Base (mm) | 1335 |
| Wheel Type Front/Rear | Nylon/Nylon |
| Wheel-Number Front/Rear (X = Drive Wheel) | 2/2 |
| Load Wheel Size (mm) | Ø80x36 |
| Balance Wheel Size (mm) | Ø147x40 |
| Track Width Front (mm) | 640 |
| Track Width Rear (mm) | 465 |
| Mast Lowered Height h1 (mm) | 2000 |
| Lifting Height h3 (mm) | 1600 |
| Lowered Height of Fork h13 (mm) | 80 |
| Overall Length l1 (mm) | 1635 |
| Overall Width b1 (mm) | 805 |
| Fork Dimension s/e/l (mm) | 48/100/1060 |
| Turning Radius Wa (mm) | 1235 |
| Net Weight (kg) | 161 |