Manual Stacker 1000 kg - Fork length 1060 mm. Max lift height 2500 mm. - SDJA1000-25

Brand :
JUMBO
Caution
Product Description
Details
Hand forklift 1000 kg., fork length 1060 mm., lift height 2500 mm.
Selling forklift, hand forklift 1000 kg, fork length 1060 mm., lift height 2500 mm. SDJA1000-25
Lift high with a rocking hand. or foot stepping on it
Move by pushing or dragging
Forks can be adjusted as needed.
There is a safety grid while working
Weight 1000 kg.
Lift height 2500 mm.
Specification
| Brand | JUMBO by Xilin |
|---|---|
| Model | SDJA1000-25 |
| Operator Type | Pedestrian |
| Load Capacity (kg) | 1000 |
| Distance Between Fork Arms b5 (mm) | 200-700 |
| Load Centre Distance C (mm) | 500 |
| Wheel Base (mm) | 1386 |
| Wheel Type Front/Rear | Nylon/Nylon |
| Wheel-Number Front/Rear (X = Drive Wheel) | 2/4 |
| Load Wheel Size (mm) | Ø83x60 |
| Balance Wheel Size (mm) | Ø147x40 |
| Track Width Front (mm) | 712 |
| Track Width Rear (mm) | 432 |
| Mast Lowered Height h1 (mm) | 1840 |
| Lifting Height h3 (mm) | 2500 |
| Lowered Height of Fork h13 (mm) | 90 |
| Overall Length l1 (mm) | 1640 |
| Overall Width b1 (mm) | 750 |
| Fork Dimension s/e/l (mm) | 30/100/1060 |
| Turning Radius Wa (mm) | 1235 |
| Net Weight (kg) | 316 |