Semi-Electric Stacker 1 Ton - CDD10BIII-16SL

Caution
Product Description
Details
Suitable for lifting products in storage rooms or small warehouses that do not require moving products over long distances.
Electric lifting systems can greatly save on user effort.
For use with Single-Face (open-face) pallets only.
Foot brake system Prevents the vehicle from rolling while lifting.
The handle is lightweight. Easy to control direction and lift.
Load Capacity 1000 kg.
Lifting height 1600 mm.
| Brand | JUMBO by Xilin |
|---|---|
| Model | CDD10BIII-16SL |
| Type | Standard |
| Operator Type | Pedestrian |
| Load Capacity (kg) | 1000 |
| Distance Between Fork Arms b5 (mm) | 295-930 (Slide) |
| Load Centre Distance C (mm) | 500 |
| Wheel Base y (mm) | 1185 |
| Wheel Type Front/Rear | PU/PU |
| Wheel-Number Front/Rear (X = Drive Wheel) | 2/2 |
| Load Wheel Size (mm) | Ø80x70 |
| Balance Wheel Size (mm) | Ø180x50 |
| Track Width-Front b10 (mm) | 700 |
| Track Width-Rear b11 (mm) | 440 |
| Mast Lowered Height h1 (mm) | 2090 |
| Lifting Height h3 (mm) | 1600 |
| Mast Extended Height h4 (mm) | 2090 |
| Lowered Height of Fork h13 (mm) | 85 |
| Overall Length l1 (mm) | 1750 |
| Overall Width b1 (mm) | 970 |
| Fork Dimension s/e/l (mm) | 60/142/1070 |
| Aisle Width for Pallets 1000x1200 Crossways Ast (mm) | 2288 |
| Turning Radius Wa (mm) | 1425 |