Drum Dolly 410 kg. - DDS-55

Brand :
JUMBO
Caution
Product Description
Details
- Cart, dolly cart, dolly for 410 kg oil tank
- Selling carts, dollies, dollies for 410 kg oil tanks, DDS-55
- Suitable for moving tanks
- Easy to use, convenient
- Weight-bearing capacity 410 kg
- Tank base center size 603.25 mm
- For use with 55 gallon tanks
- Plastic wheels 3 inches (75 mm), wheel width 30.5 mm
Cart, dolly cart, dolly for 410 kg oil tank
Selling carts, dollies, dollies for 410 kg oil tanks, DDS-55
- Suitable for moving tanks
- Easy to use, convenient
- Weight-bearing capacity 410 kg.
- Tank base center size 603.25 mm.
- For use with 55 gallon tanks
- Plastic wheels 3 inches (75 mm), wheel width 30.5 mm.
Specification
| Brand | JUMBO |
|---|---|
| Model | DDS-55 |
| Load Capacity (kg) | 410 |
| Inside Ø (mm) | 603.25 |
| Wheel ØxW (mm) | Ø75x30.5 |
| Drum Size (gal.) | 55 |
| Net Weight (kg) | 5 |