Steel Platform Truck - Single Foldable Handle 370 kg. (PU) HB-210J

Brand :
JUMBO
Caution
Product Description
Features
- Single-level foldable steel cart with single handle; supports up to 370 kg.
- Sprayed with HYRRID acrylic powder paint, heat-treated at 200°C for durability.
- Reinforced floor slab with double steel beams — supports full weight distribution.
- Anti-slip PVC sheet flooring with strong and durable base panels.
- Rubber bumper around the edge prevents shock from impact.
- Elbow joints made from thick steel plates — no handle wobble or movement.
- Manufactured with modern metal stamping technology for high load capacity.
- Foldable single-handle design.
- High-quality imported PU wheels: strong, smooth, and mark-free.
- Wheel size: 5 inches (2 swivel wheels, 2 fixed wheels).
- Optional foot brake system available .
Steel floor cart Single foldable handle, 370 kg.
Selling steel carts, single-level steel floor carts. Single foldable handle, 370 kg, PU wheels HB-210J
- The vehicle is sprayed with HYRRID acrylic powder paint, heat-treated at 200 degrees, making it resistant to scratches. Good
- Floor slab reinforced with double steel beams. Supports all weight bearing points.
- Strong, durable floor panels covered with anti-slip PVC sheets. Good quality
- Rubber bumper around the edge prevents shock.
- The elbow joint is made from a thicker steel plate than normal in the market. The handle doesn't move. Does not waver.
- Can carry more weight with modern metal stamping technology.
- Single layer design. One handle is foldable.
- High quality PU wheels from abroad, easy to push, light and strong, does not leave marks on the floor.
- 5 inch wheels, 2 wheels, 2 fixed wheels.
- Can install a foot brake set
Specification
| Brand | JUMBO |
|---|---|
| Model | HB-210J |
| Tool Panel | Without Panel |
| Handle | Single Foldable Handle |
| Load Capacity (kg) | 370 |
| Dimension LxWxH (mm) | 915x615x865 |
| Platform (mm) | 880x580 |
| Wheel Material | PU |
| Wheel Ø (mm) | 125 |