Foldable Aluminum Hand Truck with Ladder 2 Steps - AT-72

Brand :
JUMBO
Caution
Product Description
Features
- Aluminum frame with a foldable black-painted steel base.
- Foldable base and wheels for easy storage.
- Handle cover made from Poly Foam — strong, durable, and tear-resistant.
- Dual-purpose: Can be used as a ladder.
- 4-inch rubber wheels for quiet operation.
- Supports up to 60 kg when used as a wheelchair.
- Supports up to 120 kg when used as a ladder.
Details
Specification
- Aluminum frame
- The base is made from black painted steel and is foldable.
- Foldable base and wheels
- The handle cover is made from Poly Foam, strong and durable, not easily torn.
- Can be used as a ladder
- 4-inch rubber wheels, quiet stroller
- Can support a weight of 60 kg when used as a wheelchair
- Can support a weight of 120 kg when used as a ladder
Specification
| Brand | JUMBO |
|---|---|
| Model | AT-72 |
| Load Capacity (kg) | 60 (Platform) 120 (Step) |
| Number of Steps | 2 |
| Hand Truck Dimension ใช้งานเป็นรถเข็น (mm) | 485x445x985 |
| Step Dimension ใช้งานเป็นบันได (mm) | 475x545x920 |
| Wheel Ø (mm) | 100 |
| Net Weight (kg) | 6.50 |