Single Steel Platform Truck - Foldable Handle 220 kg Grey/Black - Black Panther HL-110J

Brand :
JUMBO
Caution
Product Description
Features
- Car body is coated with high-quality powder paint, heat-treated at 200°C for scratch resistance.
- Reinforced floor slab with double steel beams supports all weight-bearing points.
- Durable anti-slip PVC sheet flooring for added safety and quality.
- Handle joint made from thicker-than-standard steel; does not wobble or shake.
- Yellow protective cover at the joint increases safety and prevents dust or debris from entering.
- Modern metal stamping technology allows for increased load capacity.
- Rubber bumper around the cart protects against impact and shock.
- Single-layer design with a single foldable handle.
- High-quality imported PU wheels — easy to push, lightweight, strong, and floor-safe.
- 4-inch wheels: 2 swivel, 2 fixed.
Single-level steel floor cart, foldable cart, 220 kg.
Selling steel cart, single-level steel floor cart, foldable cart, single handle, 220 kg., PU wheels HL-110J< /h2>
- The car body is sprayed with HYRRID acrylic powder paint, heat-treated at a temperature of 200 degrees, so it is resistant to scratches.
- Rolled, reinforced floor panels. 2 sheets sandwiched together, strong, able to support weight according to specifications.
- Strong, durable floor panels covered with anti-slip PVC sheets. Good quality
- There is a rubber bumper around it. To prevent shock
- The elbow joint is made from a steel plate that is thicker than normal on the market. The handle doesn't move. Does not crumble
- Single layer type One handle is foldable.
- High quality PU wheels from abroad, easy to push, light and strong, does not leave marks on the floor.
- 4 inch wheels, 2 wheels, 2 fixed wheels
Specification
| Brand | JUMBO |
|---|---|
| Model | HL-110J |
| Tool Panel | Without Panel |
| Handle | Single Foldable Handle |
| Load Capacity (kg) | 220 |
| Dimension LxWxH (mm) | 745x485x865 |
| Platform (mm) | 710x450 |
| Wheel Material | PU |
| Wheel Ø (mm) | 100 |