Single Steel Platform Truck - Foldable Handle 370 kg Grey/Black - Black Panther HB-210J

Brand :
JUMBO
Caution
Product Description
Features
- Car body is coated with high-quality powder paint, heat-treated at 200°C for scratch resistance.
- Reinforced floor slab with double steel beams supports all weight-bearing points.
- Durable anti-slip PVC sheet flooring for added safety and quality.
- Handle joint made from thicker-than-standard steel; does not wobble or shake.
- Yellow protective cover at the joint increases safety and prevents dust or debris from entering.
- Modern metal stamping technology allows for increased load capacity.
- Rubber bumper around the cart protects against impact and shock.
- Single-layer design with a single foldable handle.
- High-quality imported PU wheels — easy to push, lightweight, strong, and floor-safe.
- 5-inch wheels: 2 swivel, 2 fixed.
Steel floor cart Single foldable handle, 370 kg.
Selling steel carts, single-level steel floor carts. Single foldable handle, 370 kg, PU wheels HB-210J
- The vehicle is sprayed with HYRRID acrylic powder paint, heat-treated at 200 degrees, making it resistant to scratches. Good
- Floor slab reinforced with double steel beams. Supports all weight bearing points.
- Strong, durable floor panels covered with anti-slip PVC sheets. Good quality
- Rubber bumper around the edge prevents shock.
- The elbow joint is made from a thicker steel plate than normal in the market. The handle doesn't move. Does not waver.
- Can carry more weight with modern metal stamping technology.
- Single layer design. One handle is foldable.
- High quality PU wheels from abroad, easy to push, light and strong, does not leave marks on the floor.
- 5 inch wheels, 2 wheels, 2 fixed wheels.
- Can install a foot brake set (please contact Catalog Sales tel. 02-096-9999)
Specification
| Brand | JUMBO |
|---|---|
| Model | HB-210J |
| Tool Panel | Without Panel |
| Handle | Single Foldable Handle |
| Load Capacity (kg) | 370 |
| Dimension LxWxH (mm) | 915x615x865 |
| Platform (mm) | 880x580 |
| Wheel Material | PU |
| Wheel Ø (mm) | 125 |