Steel Platform Truck - Double Fixed Handles 220 kg. (PU) HL-112J

Brand :
JUMBO
Caution
Product Description
Features
- Single-level steel cart with 2 fixed handles — non-foldable design; supports up to 220 kg.
- Coated with HYRRID acrylic powder paint, heat-treated at 200°C for scratch resistance.
- Corrugated floor slab reinforced with 2 sandwiched steel sheets for strength and durability.
- Covered with anti-slip PVC sheet flooring for safe use.
- Rubber bumper surrounds the cart to absorb shock and prevent damage.
- Single-layer design with non-foldable handles on both sides.
- High-quality imported PU wheels — strong, lightweight, and do not mark floors.
- 4-inch wheels: 2 swivel, 2 fixed.
Single-level steel cart, 2-side handle cart, non-foldable, 220 kg.
Selling steel cart, single-level steel floor cart, 2 handles, non-foldable, 220 kg, PU wheels HL-112J
- The car body is sprayed with HYRRID acrylic powder paint, heat-treated at a temperature of 200 degrees, making it resistant to scratches.
- The corrugated floor slab is reinforced with 2 sheets sandwiched together, strong and able to support weight according to specifications.
- The floor is strong and durable, covered with anti-slip PVC sheets. Good quality
- There is a rubber bumper around it. To prevent shock
- Single layer design, handles on both sides cannot be folded.
- High quality PU wheels from abroad, easy to push, light and strong, does not leave marks on the floor.
- 4 inch wheels, 2 wheels, 2 fixed wheels
Specification
| Brand | JUMBO |
|---|---|
| Model | HL-112J |
| Handle | Double Fixed Handles |
| Load Capacity (kg) | 220 |
| Dimension LxWxH (mm) | 820x485x845 |
| Platform (mm) | 710x450 |
| Wheel Material | PU |
| Wheel Ø (mm) | 100 |