Steel Platform Truck - Double Fixed Handles 370 kg. (PU) HB-212J

Brand :
JUMBO
Caution
Product Description
Features
- Single-level steel floor cart with 2 fixed handles — non-foldable design, 370 kg capacity.
- Sprayed with HYRRID acrylic powder paint, heat-treated at 200°C for scratch resistance.
- Reinforced floor slab with double steel beams supports all weight-bearing points.
- Durable floor surface covered with anti-slip PVC sheets for added safety.
- Uses modern metal stamping technology for greater weight capacity.
- Rubber bumper around the cart helps prevent impact damage.
- Single-layer design; handles on both sides are fixed (non-foldable).
- High-quality imported PU wheels — smooth, lightweight, durable, and do not leave marks.
- 5-inch wheels: 2 swivel, 2 fixed.
Single level steel floor cart Cart with hanging panel, 2 handles, non-foldable, 370 kg.
Selling steel carts, single-level steel floor carts. Hanging panel type, 2 handles cannot be folded, 370 kg, PU wheels HB-212JT
- The car body is sprayed with HYRRID acrylic powder paint, heat-treated at a temperature of 200 degrees. Resistant to scratches.
- Floor slab reinforced with double steel beams. Supports all weight bearing points.
- Strong, durable floor panels covered with anti-slip PVC sheets. Good quality
- Can carry more weight with modern metal stamping technology
- There is a rubber bumper all around. To prevent shock.
- Hanging panel type, 2 side handles cannot be folded.
- Hanging panel can be used with ABS hanging hook set (Contact Catalog Sales Tel. 02-096- 9999)
- High quality PU wheels from abroad, easy to push, light and strong, does not leave marks on the floor.
- 5 inch wheels, 2 wheels, 2 fixed wheels
Specification
| Brand | JUMBO |
|---|---|
| Model | HB-212JT |
| Tool Panel | With Tool Panel |
| Handle | Double Fixed Handles |
| Load Capacity (kg) | 370 |
| Dimension LxWxH (mm) | 965x615x870 |
| Platform (mm) | 880x580 |
| Wheel Material | PU |
| Wheel Ø (mm) | 125 |