Steel Platform Truck - Double Fixed Handles 500 kg. (PU) HG-312J

Brand :
JUMBO
Caution
Product Description
Features
- Single-level steel floor cart with 2 fixed handles — non-foldable design, 500 kg capacity.
- Sprayed with HYRRID acrylic powder paint, heat-treated at 200°C for excellent scratch resistance.
- Reinforced floor slab with double steel beams to support all weight-bearing points.
- Strong and durable floor covered with anti-slip PVC sheets.
- Rubber bumper around the frame absorbs shock and prevents damage.
- Modern metal stamping technology allows increased load-bearing strength.
- Single-layer structure; handles on both sides are not foldable.
- High-quality imported PU wheels — easy to push, strong, and mark-free.
- 6-inch wheels: 2 swivel, 2 fixed.
Single-level steel cart, 2-side handle cart, non-foldable, 500 kg.
Selling single-level steel floor cart, 2 handles, non-foldable, 500 kg, PU wheels HG-312J
- The car body is sprayed with HYRRID acrylic powder paint, heat-treated at a temperature of 200 degrees, making it resistant to scratches.
- Floor slab reinforced with double steel beams. Supports every weight bearing point.
- The floor is strong and durable, covered with anti-slip PVC sheets. Good quality
- Rubber bumper around. Prevents shock.
- Can carry more weight with modern metal stamping technology
- Single layer design, handles on both sides cannot be folded.
- High quality PU wheels from abroad, easy to push, light and strong, does not leave marks on the floor.
- 6 inch wheels, 2 wheels, 2 fixed wheels
Specification
| Brand | JUMBO |
|---|---|
| Model | HG-312J |
| Handle | Double Fixed Handles |
| Load Capacity (kg) | 500 |
| Dimension LxWxH (mm) | 1180x765x855 |
| Platform (mm) | 1125x720 |
| Wheel Material | PU |
| Wheel Ø (mm) | 150 |