Steel Platform Truck with Tool Panel - Single Foldable Handle 220 kg. (PU) HL-110JT

Brand :
JUMBO
Caution
Product Description
Features
- Single-level steel floor cart with hanging panel and foldable handle — 220 kg capacity.
- Coated with HYRRID acrylic powder paint, heat-treated at 200°C for superior scratch resistance.
- Corrugated floor slab reinforced with two sandwiched steel sheets for high load capacity.
- Durable anti-slip PVC sheet covers the floor surface for safety and longevity.
- Rubber bumper surrounding the frame helps prevent shock and damage.
- Elbow joint is made of thicker-than-standard steel, ensuring stable, non-wobbling handle.
- Hanging panel design compatible with ABS hanging hook set.
- High-quality imported PU wheels — smooth, lightweight, and mark-free.
- 4-inch wheels: 2 swivel, 2 fixed.
Single level steel floor cart Hanging panel type, foldable cart 220 kg.
Selling steel carts, single-tier steel floor carts. Hanging panel type Single foldable handle, 220 kg, PU wheels HL-110JT
- The vehicle is sprayed with HYRRID acrylic powder paint, heat-treated at 200 degrees, making it resistant to scratches. Good
- The floor slab is corrugated, reinforced with 2 sheets sandwiched together, strong and able to support weight according to specifications.
- The floor slab is strong and durable, covered with anti-slip PVC sheets. Good quality
- There is a rubber bumper around it. To prevent shock
- The elbow joint is made from a steel plate that is thicker than normal in the market. The handle doesn't move. Doesn't shake.
- Hanging panel type. One handle is foldable.
- The hanging panel can be used with the ABS hanging hook set
- High quality PU wheels from abroad. Easy to push, light and strong, does not leave marks on the floor.
- 4 inch wheels, 2 wheels, 2 fixed wheels
Specification
| Brand | JUMBO |
|---|---|
| Model | HL-110JT |
| Tool Panel | With Tool Panel |
| Handle | Single Foldable Handle |
| Load Capacity (kg) | 220 |
| Dimension LxWxH (mm) | 745x485x865 |
| Platform (mm) | 710x450 |
| Wheel Material | PU |
| Wheel Ø (mm) | 100 |