Steel Platform Truck with Tool Panel - Single Foldable Handle 370 kg. (PU) HB-210JT

Brand :
JUMBO
Caution
Product Description
Features
- Single-level steel cart with hanging panel and foldable handle — supports up to 370 kg.
- Sprayed with HYRRID acrylic powder paint, heat-treated at 200°C for excellent scratch resistance.
- Floor slab reinforced with double steel beams — supports all weight-bearing points.
- Strong, durable floor panels covered with high-quality anti-slip PVC sheets.
- Elbow joints made from extra-thick steel for enhanced handle stability and durability.
- Uses modern metal stamping technology to increase load-bearing capacity.
- Rubber bumper around the cart helps absorb shocks and protect surfaces.
- Hanging panel design; compatible with ABS hanging hook set.
- Single foldable handle for space-saving storage.
- High-quality imported PU wheels — easy to push, light, and floor-safe.
- 5-inch wheels: 2 swivel, 2 fixed.
Single level cart Hanging panel type Single foldable handle, 370 kg.
Selling steel carts, single-level steel floor carts. Hanging panel type Single foldable handle, 370 kg, PU wheels HB-210JT
- The vehicle is sprayed with HYRRID acrylic powder paint, heat-treated at 200 degrees, making it resistant to scratches. Good
- Floor slab reinforced with double steel beams. Supports all weight bearing points.
- Strong, durable floor panels covered with anti-slip PVC sheets. Good quality
- The elbow joint is made from thicker steel sheets than others on the market. The handle doesn't move. Does not waver.
- Can carry more weight with modern metal stamping technology.
- There is a rubber bumper around. To prevent shock.
- Hanging panel type. One-handed foldable handle.
- The hanging panel can be used with the ABS hanging hook set
- High quality PU wheels from abroad. Easy to push, light, doesn't leave marks on the floor.
- 5-inch wheels, 2 wheels, 2 fixed wheels.
Specification
| Brand | JUMBO |
|---|---|
| Model | HB-210JT |
| Tool Panel | With Tool Panel |
| Handle | Single Foldable Handle |
| Load Capacity (kg) | 370 |
| Dimension LxWxH (mm) | 915x615x865 |
| Platform (mm) | 880x580 |
| Wheel Material | PU |
| Wheel Ø (mm) | 125 |