Single Steel Platform Truck with Foot Brake - Single Foldable Handle 370 kg (PU) HB-210JF

Brand :
JUMBO
Caution
Product Description
Features
- Steel cart body coated with HYRRID acrylic powder paint, heat-treated at 200°C for durability and scratch resistance.
- Double steel beam reinforcement under the floor slab ensures weight-bearing support.
- Durable anti-slip PVC sheet flooring for safety and quality.
- Elbow joint made from thicker steel than standard; handle remains stable and does not shake.
Details
- The car body is sprayed with HYRRID acrylic powder paint, heat-treated at a temperature of 200 degrees, making it resistant to scratches.
- Floor slab reinforced with double steel beams. Supports every weight bearing point.
- The floor is strong and durable, covered with anti-slip PVC sheets. Good quality
- The elbow joint is made from a thicker steel sheet than is generally available on the market. The handle doesn't move or shake.
- Can carry more weight with modern metal stamping technology
- There is a rubber bumper around it. To prevent shock
- Single layer type. One handle cannot be folded.
- Zinc plated brake set, strong and durable
- Can be parked on areas that have a slope. increase safety Prevents the cart from moving on its own while parked.
- Step on the brake when you want to brake. and release the brakes to continue pushing the car.
- High quality PU wheels from abroad, easy to push, light and strong, does not leave marks on the floor.
- 5 inch wheels, 2 wheels, 2 fixed wheels
Specification
| Brand | JUMBO |
|---|---|
| Model | HB-211JF |
| Handle | Single Fixed Handle |
| Load Capacity (kg) | 370 |
| Dimension LxWxH (mm) | 945x615x870 |
| Platform (mm) | 880x580 |
| Brakes | With Foot Brake |
| Wheel Material | PU |
| Wheel Ø (mm) | 125 |