Two-Tier Steel Platform Truck - Single Handle 220 kg. (PU) HL-120SN

Brand :
JUMBO
Caution
Product Description
Features
- Two-layer steel cart with a single stainless steel handle and support poles.
- Rolled floor panels reinforced with 2 sandwiched steel sheets for strength and durability.
- Anti-slip PVC sheet covers each level for safe and secure use.
- Designed for increased load capacity with modern metal stamping technology.
- Surrounding rubber bumper helps prevent damage from shocks or impacts.
- High-quality imported PU wheels — lightweight, durable, and leave no floor marks.
- 4-inch wheels: 2 swivel, 2 fixed.
Details
- 2-layer type, single handle
- Handle and pole made from stainless steel
- Rolled floor panels, reinforced with 2 panels sandwiched together, strong and able to support weight. Meets specifications.
- Strong, durable floor panels covered with anti-slip PVC sheets. Good quality
- Can hold more weight. With modern metal stamping technology.
- There is a rubber bumper all around. To prevent shock.
- High quality PU wheels from abroad, easy to push, light, does not leave marks on the floor.
- 4 inch wheels, 2 wheels, 2 fixed wheels
Specification
| Brand | JUMBO |
|---|---|
| Model | HL-120SN |
| Handle | Single Handle |
| Load Capacity (kg) | 220 |
| Dimension LxWxH (mm) | 760x485x865 |
| Platform (mm) | 710x450 |
| Distance Between Platform H1 (mm) | 495 |
| Wheel Material | PU |
| Wheel Ø (mm) | 100 |