Two-Tier Steel Platform Truck - Double Handles 220 kg. (PU) HL-120DN

Brand :
JUMBO
Caution
Product Description
Features
- 2-layer type with two side handles
- Handles and poles made from stainless steel
- Corrugated floor slab reinforced with 2 sandwiched sheets for strong weight support
- Durable floor covered with anti-slip PVC sheets
- Improved load capacity with modern metal stamping technology
- Rubber bumper surrounding the cart to absorb shocks
- High-quality imported PU wheels, easy to push, lightweight, and non-marking
- 4-inch wheels: 2 swivel, 2 fixed
Details
Specification
- 2-layer type, 2-side handles
- Handles and poles made from stainless steel
- The corrugated floor slab is reinforced with 2 sheets sandwiched together, strong and able to support weight according to specifications.
- The floor is strong and durable, covered with anti-slip PVC sheets. Good quality
- Can carry more weight. With modern metal stamping technology.
- There is a rubber bumper around it. To prevent shock
- High quality PU wheels from abroad, easy to push, light and strong, does not leave marks on the floor.
- 4 inch wheels, 2 wheels, 2 fixed wheels
Specification
| Brand | JUMBO |
|---|---|
| Model | HL-120DN |
| Handle | Double Handles |
| Load Capacity (kg) | 220 |
| Dimension LxWxH (mm) | 775x485x865 |
| Platform (mm) | 710x450 |
| Distance Between Platform H1 (mm) | 495 |
| Wheel Material | PU |
| Wheel Ø (mm) | 100 |