Three-Tier Steel Platform Truck - Single Handle 370 kg. (PU) HB-230SN

Brand :
JUMBO
Caution
Product Description
Features
- 3-layer type with single handle
- Handles and poles made from stainless steel
- Floor slab reinforced with double steel beams supporting all weight points
- Strong, durable floor covered with anti-slip PVC sheets
- Enhanced load capacity using modern metal stamping technology
- Rubber bumper around the cart to prevent shock
- High-quality imported PU wheels, easy to push, lightweight, and non-marking
- 5-inch wheels: 2 swivel, 2 fixed
Details
Specification
- 3-layer type, single handle
- Handles and poles made from stainless steel
- Floor slab reinforced with double steel beams. Supports every weight bearing point.
- The floor is strong and durable, covered with anti-slip PVC sheets. Good quality
- Can carry more weight. With modern metal stamping technology.
- Rubber bumper around. Prevents shock.
- High quality PU wheels from abroad, easy to push, light and strong, does not leave marks on the floor.
- 5 inch wheels, 2 wheels, 2 fixed wheels
Specification
| Brand | JUMBO |
|---|---|
| Model | HB-230SN |
| Handle | Single Handle |
| Load Capacity (kg) | 370 |
| Dimension LxWxH (mm) | 940x615x955 |
| Platform (mm) | 880x580 |
| Distance Between Platform H1 (mm) | 245 |
| Wheel Material | PU |
| Wheel Ø (mm) | 125 |