Three-Tier Steel Platform Truck - Double Handles 370 kg. (PU) HB-230DN

Brand :
JUMBO
Caution
Product Description
3-Layer Cart, 2 Handles, 5-Inch Wheels
- Handles and poles made from stainless steel
- Corrugated floor slab reinforced with 2 sandwiched sheets for strong weight support
- Strong and durable floor covered with anti-slip PVC sheets
- Enhanced load capacity with modern metal stamping technology
- Rubber bumper around to prevent shock
- High quality imported PU wheels, easy to push, lightweight, and non-marking
- 5 inch wheels: 2 swivel, 2 fixed
Specification
| Brand | JUMBO |
|---|---|
| Model | HB-230DN |
| Handle | Double Handles |
| Load Capacity (kg) | 370 |
| Dimension LxWxH (mm) | 965x615x955 |
| Platform (mm) | 880x580 |
| Distance Between Platform H1 (mm) | 245 |
| Wheel Material | PU |
| Wheel Ø (mm) | 125 |