Steel Platform Truck with Detachable Panels - Double Fixed Handles 220 kg. (PU) HL-113N

Brand :
JUMBO
Caution
Product Description
Cart with Stainless Steel Enclosure, 4-Inch Wheels
- Handles and poles made from stainless steel
- Zinc-plated grid enclosure surrounding all 4 sides
- Long side grid can open halfway on both sides for easy loading and unloading
- Long side grid removable on 2 sides for larger products
- Corrugated floor slab reinforced with 2 sandwiched sheets for strong weight support
- Strong and durable floor covered with anti-slip PVC sheets
- Rubber bumper around to prevent shock
- Enclosure height: 625 mm
- High quality imported PU wheels, easy to push, lightweight, and non-marking
- 4 inch wheels: 2 swivel, 2 fixed
Specification
| Brand | JUMBO |
|---|---|
| Model | HL-113N |
| Handle | Double Handles |
| Panel Type | Tall Panel |
| Load Capacity (kg) | 220 |
| Dimension LxWxH (mm) | 845x485x1000 |
| Platform (mm) | 710x450 |
| Panel Height (mm) | 625 |
| Wheel Material | PU |
| Wheel Ø (mm) | 100 |