Steel Platform Truck with Detachable Panels - Double Fixed Handles 370 kg. (PU) HB-213J

Brand :
JUMBO
Caution
Product Description
Cart with Stainless Steel Enclosure, 5-Inch Wheels
- Handles and posts made from stainless steel
- Zinc-plated grid enclosure surrounding all 4 sides
- Long side grid opens halfway on both sides for easy access
- Long side grid removable on 2 sides for larger products
- Floor slab reinforced with double steel beams supporting all weight points
- Strong, durable floor covered with anti-slip PVC sheets
- Rubber bumper all around to prevent shock
- Enclosure height: 565 mm
- High quality imported PU wheels, easy to push, lightweight, and non-marking
- 5 inch wheels: 2 swivel, 2 fixed
Details
- Handles and posts are made from stainless steel.
- The enclosure is made from a zinc-plated grid surrounding all 4 sides.
- The long side of the grid can be opened halfway. 2 sides, convenient for placing and picking things up and down.
- The long side grating can be removed on 2 sides in case the product is larger than the floor slab.
- The floor slab is reinforced with double steel beams. Supports all weight bearing points.
- Strong, durable floor panels covered with anti-slip PVC sheets. Good quality
- Rubber bumper all around. Prevents shock.
- Cable height 565 mm.
- High quality PU wheels from abroad, easy to push, light and strong, does not leave marks on the floor.
- 5 wheels inches, 2 wheels, 2 fixed wheels.
Specification
| Brand | JUMBO |
|---|---|
| Model | HB-213J |
| Handle | Double Handles |
| Panel Type | Tall Panel |
| Load Capacity (kg) | 370 |
| Dimension LxWxH (mm) | 1000x615x1000 |
| Platform (mm) | 880x580 |
| Panel Height (mm) | 565 |
| Wheel Material | PU |
| Wheel Ø (mm) | 125 |