Steel Platform Truck with Detachable Panels - Double Fixed Handles 500 kg. (PU) HG-313N

Brand :
JUMBO
Caution
Product Description
Cart with Stainless Steel Enclosure, 6-Inch Wheels
- Handles and poles made from stainless steel
- Zinc-plated grid enclosure surrounding all 4 sides
- Long side grid can open halfway on both sides for easy loading and unloading
- Long side grid removable on 2 sides for larger products
- Floor slab reinforced with double steel beams supporting all weight points
- Strong and durable floor covered with anti-slip PVC sheets
- Rubber bumper edge to prevent shock
- Enclosure height: 535 mm
- High quality imported PU wheels, easy to push, lightweight, and non-marking
- 6 inch wheels: 2 swivel, 2 fixed
Details
- Handles and poles made from stainless steel
- The enclosure is made from a zinc-plated grid surrounding all 4 sides.
- The long side grill can be opened halfway on both sides, convenient for placing and picking things up and down.
- The long side grill can be removed on 2 sides in case the product is larger than the floor slab.
- Floor slab reinforced with double steel beams. Supports every weight bearing point.
- The floor is strong and durable, covered with anti-slip PVC sheets. Good quality
- Rubber bumper edge around. Prevents shock.
- Enclosure height 535 mm.
- High quality PU wheels from abroad, easy to push, light and strong, does not leave marks on the floor.
- Wheel size 6 inches, 2 wheels, 2 fixed wheels
Specification
| Brand | JUMBO |
|---|---|
| Model | HG-313N |
| Handle | Double Handles |
| Panel Type | Tall Panel |
| Load Capacity (kg) | 500 |
| Dimension LxWxH (mm) | 1250x765x1000 |
| Platform (mm) | 1125x720 |
| Panel Height (mm) | 535 |
| Wheel Material | PU |
| Wheel Ø (mm) | 150 |