Two-Tier Steel Platform Truck with Detachable Panels - Double Fixed Handles 370 kg. (PU) HB-220MN

Brand :
JUMBO
Caution
Product Description
Stainless Steel Enclosure Cart, 5-Inch Wheels
- Handles and poles made from stainless steel
- Zinc-plated grid enclosure surrounding all 4 sides
- Floor slab reinforced with double steel beams supporting all weight points
- Strong and durable floor covered with anti-slip PVC sheets
- Rubber bumper around to prevent shock
- Enclosure height: 150 mm
- High quality imported PU wheels, easy to push, light, strong, and non-marking
- 5 inch wheels: 2 swivel, 2 fixed
Specification
| Brand | JUMBO |
|---|---|
| Model | HB-220MN |
| Handle | Double Handles |
| Panel Type | Short Panel |
| Load Capacity (kg) | 370 |
| Dimension LxWxH (mm) | 965x615x1000 |
| Platform (mm) | 880x580 |
| Distance Between Platform H2 (mm) | 435 |
| Panel Height (mm) | 150 |
| Wheel Material | PU |
| Wheel Ø (mm) | 125 |