Stainless Steel Platform Truck with Sides - Single Fixed Handle 350 kg. ST1-6009T

Brand :
JUMBO
Caution
Product Description
Stainless Steel Cart for Chemical/Humidity Work, 6-Inch Wheels
- Floor plate and handles made from stainless steel—easy to clean and rust-resistant
- Strong construction with rubber edges to reduce shock
- Edge height: 110 mm to prevent items from falling
- High quality imported PU wheels, easy to push even when fully loaded
- 6 inch wheels: 2 swivel, 2 fixed
Specification
| Brand | JUMBO |
|---|---|
| Model | ST1-6009T |
| Handle | Single Fixed Handle |
| Load Capacity (kg) | 350 |
| Dimension LxWxH (mm) | 910x610x920 |
| Platform (mm) | 900x600 |
| Wheel Material | PU |
| Wheel Ø (mm) | 150 |