Stainless Steel Platform Truck with Sides - Single Fixed Handle 500 kg. ST1-7011T

Brand :
JUMBO
Caution
Product Description
Stainless Steel Cart for Chemical/Moisture Work, 8-Inch Wheels
- Floor plates and handles made from stainless steel—easy to clean and rust-resistant
- Strong construction with rubber edges to reduce shocks
- Edge height: 110 mm to prevent items from falling
- High quality imported PU wheels, easy to push even when fully loaded
- 8 inch wheels: 2 swivel, 2 fixed
Specification
| Brand | JUMBO |
|---|---|
| Model | ST1-7011T |
| Handle | Single Fixed Handle |
| Load Capacity (kg) | 500 |
| Dimension LxWxH (mm) | 1110x710x970 |
| Platform (mm) | 1100x700 |
| Wheel Material | PU |
| Wheel Ø (mm) | 200 |