Stainless Steel Platform Truck - Single Foldable Handle 350 kg. (PU) ST1-6009F

Brand :
JUMBO
Caution
Product Description
Stainless Steel Single Layer Cart — 6-Inch Wheels
- Suitable for service work involving chemicals or humidity
- Single layer type with single foldable handle
- Floor plate and handles made from stainless steel — easy to clean, rust-resistant
- Strong structure with rubber edges to reduce shock
- High quality imported PU wheels, easy to push even when fully loaded
- 6 inch wheels: 2 swivel, 2 fixed
Specification
| Brand | JUMBO |
|---|---|
| Model | ST1-6009F |
| Handle | Single Foldable Handle |
| Load Capacity (kg) | 350 |
| Dimension LxWxH (mm) | 910x610x920 |
| Platform (mm) | 900x600 |
| Wheel Material | PU |
| Wheel Ø (mm) | 150 |