Stainless Steel Platform Truck - Single Foldable Handle 500 kg. ST1-7011F

Brand :
JUMBO
Caution
Product Description
Stainless Steel Single Layer Cart — 8-Inch Wheels
- Suitable for service work involving chemicals or humidity
- Single layer type with single foldable handle
- Floor plate and handles made from stainless steel — easy to clean, rust-resistant
- Strong structure with rubber edges to reduce shock
- High quality imported PU wheels, easy to push even when fully loaded
- 8 inch wheels: 2 swivel, 2 fixed
Specification
| Brand | JUMBO |
|---|---|
| Model | ST1-7011F |
| Handle | Single Foldable Handle |
| Load Capacity (kg) | 500 |
| Dimension LxWxH (mm) | 1110x710x970 |
| Platform (mm) | 1100x700 |
| Wheel Material | PU |
| Wheel Ø (mm) | 200 |