Three-Tier Steel Tray Trolley - Knock-Down Type TT3-4006

Brand :
JUMBO
Caution
Product Description
SPCC Steel Industrial 3-Layer Cart — 4-Inch Wheels
- Structure made from SPCC grade steel
- Sprayed with HYBRID acrylic powder, heat-treated at 200°C for scratch resistance
- Stainless steel handle — rust resistant and easy to clean oil and dust stains
- Industrial grade: strong, durable, and long service life
- 3-layer type, can be dismantled and reassembled as a whole
- Middle tray reversible (upside down or right side up), adjustable height levels
- High quality imported PU wheels, easy to push under full load
- 4 inch wheels: 2 swivel, 2 fixed
Specification
| Brand | JUMBO |
|---|---|
| Model | TT3-4006 |
| Colour | Blue |
| Load Capacity (kg) | 250 |
| Number of Tray | 3 |
| Dimension LxWxH (mm) | 675x405x925 |
| Tray Dimension L1xW1xH1 (mm) | 600x400x50 |
| Wheel Material | PU |
| Wheel Ø (mm) | 100 |