Three-Tier Steel Tray Trolley - Knock-Down Type TT3-5007

Brand :
JUMBO
Caution
Product Description
Blue 2-Tier Steel Tray Cart — 4-Inch PU Wheels
- 2-tiered steel tray cart, painted blue for rust resistance and durability
- Strong structure, supports heavy use well
- 4 inch PU wheels, threaded, 1 wheel with brake
Specification
| Brand | JUMBO |
|---|---|
| Model | TT3-5007 |
| Colour | Blue |
| Load Capacity (kg) | 250 |
| Number of Tray | 3 |
| Dimension LxWxH (mm) | 825x505x925 |
| Tray Dimension L1xW1xH1 (mm) | 750x500x50 |
| Wheel Material | PU |
| Wheel Ø (mm) | 100 |