Two-Tier Steel Tray Trolley Blue - Welded Type - PU Wheels 100 mm. PT2-4206D

Brand :
JUMBO
Caution
Product Description
2-Tier Painted Steel Tray Cart
- Painted blue, rustproof, durable, good quality
- Strong structure supports heavy use
- 4-inch PU threaded wheels, 1 wheel with brake
Specification
| Brand | JUMBO |
|---|---|
| Model | PT2-4206D |
| Colour | Blue |
| Number of Tray | 2 |
| Dimension LxWxH (mm) | 625x425x880 |
| Tray Dimension L1xW1xH1 (mm) | 600x400x25 |
| Distance Between Trays H2 (mm) | 600 |
| Wheel Material | PU |
| Wheel Ø (mm) | 75 |