Three-Tier Steel Tray Trolley - Welded Type (PU) PT3-5007

Brand :
JUMBO
Caution
Product Description
Details
- Steel tray cart, fully welded, 3 levels, cart, PU wheels
- Selling steel tray cart, fully welded, 3 levels, PU wheels PT3-5007
- 3-layer steel tray cart, spray-painted, high quality
- PU wheels, easy to push, lightweight, resistant to impacts and chemicals, suitable for use in general areas.
- 4 inch threaded wheels
Steel tray cart, fully welded, 3 levels, cart, PU wheels
Selling steel tray cart, fully welded, 3 levels, PU wheels PT3-5007
- 3-layer steel tray cart, spray-painted, high quality
- PU wheels, easy to push, lightweight, resistant to impacts and chemicals, suitable for use in general areas.
- 4 inch threaded wheels
Specification
| Brand | JUMBO |
|---|---|
| Model | PT3-5007 |
| Handle | Single Handle |
| Load Capacity (kg) | 150 |
| Number of Tray | 3 |
| Dimension LxWxH (mm) | 840x508x990 |
| Tray Dimension L1xW1xH1 (mm) | 750x500x40 |
| Distance Between Trays H2 (mm) | 260 |
| Wheel Material | PU |
| Wheel Ø (mm) | 100 |