Three-Tier Stainless Steel Tray Trolley - Knock-Down Type (PU) TS3-6004

Brand :
JUMBO
Caution
Product Description
Details
- All stainless steel construction. Easy to clean. Does not rust.
- Suitable for work that comes in contact with chemicals, is wet, or work that requires emphasis on cleanliness.
- There are 3 levels, the tray can be turned upside down. (Cannot adjust level)
- Can be disassembled. (Knock-Down)
- 4 inch PU wheels, threaded wheels, 1 brake attached
Details
Specification
- All stainless steel construction. Easy to clean Does not rust.
- Suitable for work that comes in contact with chemicals, is wet, or work that requires emphasis on cleanliness.
- There are 3 levels, the tray can be turned upside down. (Cannot adjust level)
- Can be disassembled. (Knock-Down)
- 4 inch PU wheels, threaded wheels, 1 brake attached
Specification
| Brand | JUMBO |
|---|---|
| Model | TS3-6004 |
| Load Capacity (kg) | 200 |
| Number of Tray | 3 |
| Dimension LxWxH (mm) | 750x400x910 |
| Tray Dimension L1xW1xH1 (mm) | 600x400x50 |
| Distance Between Trays H2 (mm) | 310 |
| Wheel Material | PU |
| Wheel Ø (mm) | 100 |