Two-Tier Stainless Steel Trolley with Mesh Panels - Single Handle (PU Wheels) ST2-5007SM

Brand :
JUMBO
Caution
Product Description
Details
- Made from high quality stainless steel. Does not rust.
- Suitable for use in the food and pharmaceutical industries or work that emphasizes cleanliness.
- Beautiful shape, strong, long service life.
- With grating to prevent falling. Helps prevent items from falling.
- 4-inch PU wheels, 4 threaded wheels, narrow turning circle, convenient to push, even in tight spaces.
- Height of fall protection grating 140 mm.
Specification
| Brand | JUMBO |
|---|---|
| Model | ST2-5007SM |
| Handle | Single Handle |
| Load Capacity (kg) | 200 |
| Dimension LxWxH (mm) | 810x525x890 |
| Tray Dimension L1xW1xH1 (mm) | 700x500x40 |
| Distance Between Trays H2 (mm) | 360 |
| Wheel Material | PU |
| Wheel Ø (mm) | 100 |