Round Dolly with Handle SRH17S + Green Bucket 309+A 60.5 litre.

Brand :
JUMBO
Caution
Product Description
Details
- All stainless steel frame. Complete with handle.
- Premium grade industrial PU wheels, size 4 inches, can support full weight.
- 4 threaded wheels, flexible, can rotate 360 degrees.
- Sold with water tank. With green lid, 60.5 liters.
- Can support a weight of 150 kg.
Details
Specification
- All stainless steel frame. Complete with handle.
- Premium grade industrial PU wheels, size 4 inches, can support full weight.
- 4 threaded wheels, flexible, can rotate 360 degrees.
- Sold with water tank. With green lid, 60.5 liters.
- Can support a weight of 150 kg.
Specification
| Brand | JUMBO |
|---|---|
| Model | SRH17S |
| Colour | Green |
| Handle | With Handle |
| Volume (Lit) | 60.50 |
| Dimension Dolly ØxWxH (mm) | 420x570x905 (SRH17S) |
| Details Bucket: External ØxH (mm) (Model No.) | 450x570 (309+A) |
| Wheel Material | PU |
| Wheel Ø (mm) | 100 |