Round Dolly without Handle SR17S + Green Bucket 309+A 60.5 litre.

Brand :
JUMBO
Caution
Product Description
Details
- All stainless steel frame. No handle.
- Premium grade industrial PU wheels, size 4 inches, can support full weight.
- 4 threaded wheels, flexible, can rotate 360 degrees.
- Sold with a water tank. With green lid, 60.5 liters.
- Can support a weight of 150 kg.
Specification
| Brand | JUMBO |
|---|---|
| Model | SR17S |
| Colour | Green |
| Handle | No Handle |
| Volume (Lit) | 60.50 |
| Dimension Dolly ØxH (mm) | 420x530 (SR17S) |
| Details Bucket: External ØxH (mm) (Model No.) | 450x570 (309+A) |
| Wheel Material | PU |
| Wheel Ø (mm) | 100 |