Laundry Trolley 450L Blue - LT-450

Brand :
JUMBO
Caution
Product Description
Details
- Suitable for tasks requiring durability and efficiency, such as transporting large quantities of wet fabrics or equipment.
- Made from high-quality PP plastic, resistant to impact, suitable for use in hotels, restaurants, catering businesses, and other industries.
- Designed for easy movement with high-quality PVC wheels; 2 fixed wheels and 2 wheels with brakes, plus an ergonomic handle, reducing the effort required to move heavy loads.
Specification
| Brand | JUMBO |
|---|---|
| Model | LT-450 |
| Colour | Blue |
| Material | PP |
| Load Capacity (kg) | 260 |
| Volume (Lit) | 450 |
| Dimension LxWxH (mm) | 1348x780x900 |
| Wheel Material | PVC |
| Wheel Ø (mm) | 100 |