Steel Frame Laundry Trolley with Handle+Blue Big Container 300 litre. - PTT03SH+TT030

Brand :
JUMBO
Caution
Product Description
Details
- Suitable for storing wet items. Water or liquid.
- Painted steel cart structure.
- Thick cast plastic tank, strong, durable, can support a lot of weight.
- Premium grade industrial PU wheels. Can carry full weight.
- Wheel size 5 inches, 2 wheels, 2 fixed wheels.
Specification
| Brand | JUMBO |
|---|---|
| Model | PTT03SH+TT030 |
| Colour | Blue |
| Handle | With Handle |
| Load Capacity (kg) | 350 |
| Dimension LxWxH (mm) | 1050x663x850 |
| Plastic Container LxWxH (mm) (Model No.) | 1000x690x640 (TT030) |
| Wheel Material | PU |
| Wheel Ø (mm) | 125 |